??
Catalog navigation
CAD model selection
HELP_VARIABLE
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100007471
DESCSHORT
Short Description
TX700 HMI/PLC Series, 7" Display for F&B — CODESYS V3 PLC with TARGET and WE
DESCLONG
Long Description
TX700 HMI/PLC Series, 7" Display for F&B — CODESYS V3 PLC with TARGET and WEB VISU, High-Quality Metal Housing and Glass Front with a Capacitive Touch, 7" TFT wide screen color display, LED backlight, 800 x 480 pixel resolution, 16 M colors, Capacitive touchscreen with glass front and polyester coating, Stainless steel frame and food-grade seal, IP69 degree of protection, high-pressure watertight up to 80 °C, Acid- and chemical-resistant, 3 RJ45 Ethernet ports with 10/100 Mbit, 1 serial interface (RS232, RS485, RS422), 2 USB host ports, 1 SD card slot
EAN
4047101509564
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TX707FB-P3CV01
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews