??
Catalog navigation
CAD model selection
HELP_VARIABLE
NO
DIN/ISO Chain No.
12A-Ku
P
19.050 mm
R
7.80 mm
AA
34.65 mm
A
10.40 mm
H4
11.80 mm
H6
15.00 mm
H
25.00 mm
Download CAD models
Previews
3D
Dimension