??
Catalog navigation
CAD model selection
HELP_VARIABLE
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6870049
DESCSHORT
Short Description
Flow Rate Measurement, Inline Sensor with Integrated Processor
DESCLONG
Long Description
Flow Rate Measurement, Inline Sensor with Integrated Processor, Operating voltage 21.6…26.4 VDC, Inline sensor, Flow meter for water and water/glycol mixes up to 30%, Calorimetric measuring principle, Display and monitoring of flow rate and temperature, Prog. via pushbutton, code-protected, Repeatability < 10% f.s., Sealant between measuring tube and process connection FKM 5, Output flow 4…20 mA, linear, Output temperature 4…20 mA, linear, DC 4-wire, 21.6…26.4 VDC, 4…20 mA analog output, Plug-in device, M12 x 1
EAN
4047101262124
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FTCI-10D10A4P-2LIX-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews