??
Catalog navigation
CADモデル選択
HELP_VARIABLE
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870059
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor with Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor with Integrated Processor, Operating voltage 19.2…28.8 VDC, Immersion sensor, Sensor only for water, Calorimetric principle, Adjustments via potentiometer, Status indicated via LED band, With linearized analog output, Sensor length 120 mm, DC 3-wire, 19.2…28.8 VDC, 4…20 mA analog output, Connector device, M12 × 1
EAN
4047101171846
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4P-LIX-H1141/L120
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
ダウンロード(CADデータ)
プレビュー