??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model Number
ASNS18-5-1
HEIGHT
Install Height
Inch
MH1
Min. Height
2 Inch
MH2
Max. Height
6.7 Inch
FR1
Force at Min. Height (80 psi)
2950 lbs.
FR2
Force at Max. Height (80 psi)
1050 lbs.
D1
Diameter of Base
5.55 Inch
D2
Maximum Diameter
9.25 Inch
D3
Installation space needed
9.84 Inch
B
Holes Distance
2.75 Inch
A
Air Inlet
MH
Mounting Holes
3/8-16 UNC
Download CAD models
Previews
3D
Dimension