??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art.-Nr.
020031190
ARTCODE
Article code
FIR TREE CLIP POM BLACK
BL
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
BLX
Hole size
[7.50:8.00] mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[2.00:15.00] mm
A
17.50 mm
B
2.70 mm
C
28.50 mm
D
8.50 mm
CNSMASSEXACT
Net weight
1.30 g
CNSMATNO
Material number
Plastic
CNSMAT
Material
POM
FARBE
Color
S
Download CAD models
Previews
3D
Dimension