??
Catalog navigation
CAD model selection
HELP_VARIABLE
BS
Body size
14 : 135 (W) x 91 (H) mm
LD
Lead
40 : 40 mm
SL
Stroke length
POS
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
MMPOS
Motor mounting method
MMS
Mounting motor specifications
MS
Motor size
2 : 200 W W
BT
Belt type
OS
Origin sensor
LS
Limit sensor
OPT
Option 1
OPT2
Option 2
INFOTEXT
Product Info
Product Info
L
488 mm
A
50 mm
M
1
N
6
Download CAD models
Previews
3D
Dimension