??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PN
Part Number
HIPLR-20-20-3
TYPE
Type
HIPLR
TOLS
Tolerance Selection
TYS
Type Selection
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
TS
T Selection
mm
HS
Hole Selection
BNDS
Bolt Nominal Dia. Selection
mm
F
F 0.5mm Increment
mm
G
G 0.5mm Increment
mm
DD
d
0.0 mm
DD1
d1
0.0 mm
HH
h
0 mm
L
L (Insert Length)
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
ALT3
Slot Hole
H
H 1mm Increment
mm
ZC
ZC 5mm Increment
mm
J
J 1mm Increment
mm
Pobierz modele CAD
Previews