??
Catalog navigation
CAD model selection
HELP_VARIABLE
AUS
Color
black
ART
FLEXA No.
15020974229
AD
Trade size Tubing outer-ø
28.5 mm
G
Thread PG
29
I
Smallest inner ø
29.0 mm
B
Largest outer ø
37.0 mm
B1
Largest outer ø
48.0 mm
C
Length of thread
14.0 mm
D
Total length
53.5 mm
SW
Wrench size across flats
46 mm
GEW
Weight
7.20 kg/100
VPE
Packing unit
25 piece(s)
Download CAD models
Previews
3D
Dimension