??
Catalog navigation
CAD model selection
HELP_VARIABLE
TYP
Type
ARTNR
Artikel-Nr.
ROT
rotation
°
TEI
Division
DAM
Damping
pneumatisch
DR
Drehrichtung
left
A
270 mm
B
228 mm
C
k7
Ø13 mm
D
2.1 mm
E
Ø8.3 mm
F
92.5 mm
G
20 mm
H
14 mm
I
19 mm
J
H7
Ø80 mm
K
5 mm
L
H7
Ø50 mm
M
Ø160 mm
N
Ø200 mm
O
Ø13.5 mm
P
38 mm
Q
26 mm
R
61 mm
S
5 mm
T
19.5 mm
U
6.5 mm
V
115 mm
W
45 mm
X
50 mm
Y
12 mm
Z
30 mm
A1
90 mm
B1
±0.02
Ø220 mm
C1
H7
2 x Ø8 / 12 tief mm
D1
Thread
6 x M8 / 12 tief
E1
30 °
F1
6 x 60 °
Download CAD models
Previews
3D
Dimension