??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Nov 15, 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
CNSORDERNO
Description
ARTNR
Order number
TYP
Type
SDT5
KOPF
Head shape
Hex head
DS
Washer variant
A19
TEXT1
Text Line 1 (Product)
A self drilling composite panel fastener
TEXT2
Text Line 2 (Product)
fastener: carbon steel
TEXT3
Text Line 3 (Product)
-
TEXT4
Text Line 4 (Product)
sealing washer: aluminum steel with vulkanised EPDM
SD
Sandwich thickness
VD
Drilling capacity
5mm
MAT
Material
Carbon steel
L
Lenght
mm
D1
Head diameter
11 mm
D2
Diameter
5.5 mm
D3
Diameter
7 mm
DW
19 mm
SW
8 mm
GW
Mass
g
Download CAD models
Previews
3D
Dimension