??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Description
ARTNR
Artikelnummer
FN
9826
TYP
Type
SXC5
KOPF
Head shape
Sechskantkopf
DS
Washer variant
-
TEXT1
Text Line 1 (Product)
SFS Bohrschrauben ohne Dichtscheiben
TEXT2
Text Line 2 (Product)
TEXT3
Text Line 3 (Product)
TEXT4
Text Line 4 (Product)
SD
Sandwich Thickness
KL
Clamping zone
VD
Drilling capacity
4mm
MAT
Material
L
Lenght
mm
D1
Head diameter
12-13mm mm
D2
Diameter
6.3 mm
DW
- mm
SW
8 mm
GW
Mass
g
Download CAD models
Previews
3D
Dimension