??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MANUID
V1-W-30M-PVC
DESCSHORT
Short Description
Female cordset V1-W-30M-PVC
EAN
4050143023561
MANUTYPEDESC
Manufacturer Type Description
V1-W-30M-PVC
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Grey
AAB733006
Cable length
30 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
1.030
LENGTH
0.150
WIDTH
0.150
DEPTH
0.035
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Загрузка CAD-моделей
Предварительные просмотры