??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MANUID
V31-WM-10M-PUR
DESCSHORT
Short Description
Female cordset V31-WM-10M-PUR
EAN
4050143011285
MANUTYPEDESC
Manufacturer Type Description
V31-WM-10M-PUR
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
angled
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M8
AAB593006
Color of jacket
Grey
AAB733006
Cable length
10 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.230
LENGTH
0.163
WIDTH
0.163
DEPTH
0.030
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
下载CAD模型
预览