EM10055096 - MD 180 BASIC schwarz
ESYLUX
Outdoor automation
Motion detectors
BASIC
Powered by
CAD模型選擇
{esylux/300_automation_audfenbereiche/100_bewegungsmelder/500_basic/bewegungsmelder_wandmontage_on_off_v_1.prj},{NB=EM10055096 - MD 180 BASIC schwarz(350)},{ARTNR=EM10055096},{L=80},{B=55},{H=66},{GEW=100},{LEISTA=0.5},{MONHH=2.5},{MAXHH=3},{ALIK=1},{ZTN=85365080},{BILD=em10055096.png},{INAME=em10055096_lod_250},{NAME=em10055096_lod_250},{CNSNN=Bewegungsmelder / Wandmontage / ON/OFF},{CNSNB=EM10055096 - MD 180 BASIC schwarz},{CNSNT=MD 180 BASIC schwarz},{CNSLINA=EM10055096 - MD 180 BASIC schwarz},{GKAT=Aussenbewegungsmelder},{PRODB=Bewegungsmelder mit 180° Erfassungsbereich zum komfortablen Schalten der Beleuchtung. Anpassung der Erfassung und Reichweite durch dreh- und neigbare Kugelkopf-Technik.},{BP=Einhand-Stecksockel. Nulldurchgangsschaltung.},{BS=Einstellregler/Potentiometer},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
ARTNR
Item number
EM10055096
EM10055096
LOD
Level of detail
350
200
350
200
BILD
Product picture
em10055096.png
em10055096.png
CNSLINA
Parts list name
EM10055096 - MD 180 BASIC schwarz
EM10055096 - MD 180 BASIC schwarz
GKAT
Device category
Outdoor motion detector
PRODB
Product description
Motion detector with 180° field of detection for convenient light switching. Sensing and range adjustment due to revolving and tilting spherical head technology.
Motion detector with 180° field of detection for convenient light switching. Sensing and range adjustment due to revolving and tilting spherical head technology.
BP
Special product features
One-hand plug-in base. Zero-cross switching.
BS
User interface
Adjusting controller
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Wall
L
Length
80
80
mm
B
Width
55
mm
H
Height/Depth
66
mm
GEW
Weight
100
100
g
FAR
Colour
Black, similar to RAL 9005
Black, similar to RAL 9005
WERKS
Material
UV stabilised polycarbonate
IP
Protection type
IP44
SK
Protection class
II
RLUFT
Relative humidity
5 - 95 %, non-condensing
TEMP
Permissible ambient temperature
-20 ...+40
°C
NENNSP
Nominal voltage
230 V AC / 50 Hz
EINSTR
In-rush current
40 A / 20 ms
ALEIQ
Connectable wire cross section
1,50 - 1,50
1,50 - 1,50
mm²
LEISTA
Power consumption
0.5
W
ERFWIN
Detection angle
180° horizontally and vertically rotatable +/- 30°
ERFQUE
Detection range diagonally
Ø 20
m
ERFFRO
Detection range head-on
Ø 10
m
ERFBER
Field of detection
up to 157
m²
MONHH
Recommended installation height
2.5
m
MAXHH
Max. mounting height
3
m
HELLW
Level of brightness
5–1000
lx
ALIK
Number of light channels
1
ULAND
Country of origin
CN
ZTN
Customs tariff number
85365080
DEEPLINK
Deeplink
https://www.esylux.com/p/EM10055096
PDFLINK
Data sheet
https://www.esylux.com/dl/EM10055096
CLASS
ETIM 8.0 product class
EC000133
EC000133
EF003808
Dim function with dimmer basic element
No
No
EF005624
Alarm function
No
No
EF000124
Type of connection
Push-in clamp
Push-in clamp
EF003429
Response value sensitivity adjustable
Yes
Yes
EF003814MAX
Response value luminosity - max
1000
1000
lx
EF003814MIN
Response value luminosity - min
5
5
lx
EF007575
Adjustable operating brightness
Yes
Yes
EF023790
Anti-bacterial treatment
No
No
EF009568
Number of switching zones
0
0
EF000010
Model
Motion detectors
Motion detectors
EF006569
Surface finish
frosted
frosted
EF000008
Width
55
55
mm
EF003843
Diameter of field of detection on the floor
20
20
m
EF006582MAX
Detection angle horizontal - max
180
180
°
EF006582MIN
Detection angle horizontal - min
90
90
°
EF003848
Remote controllable
No
No
EF000416MAX
Frequency - max
50
50
Hz
EF000416MIN
Frequency - min
50
50
Hz
EF003832
Suitable for C-load
No
No
EF021180
Suitable for ceiling mounting
No
No
EF000664
Suitable for wall mounting
Yes
Yes
EF001198
Suitable for wireless transmission
No
No
EF003858
HVAC-control
No
No
EF000025
Halogen free
Yes
Yes
EF000040
Height
80
80
mm
EF011072
IFTTT support available
No
No
EF014927
Compatible with Amazon Alexa
No
No
EF014925
Compatible with Apple HomeKit
No
No
EF014926
Compatible with Google Assistant
No
No
EF003863
Constant light control
No
No
EF006590
Max. on-period
15
15
min
EF001732
Max. inrush current
40
40
A
EF001322
Max. range head-on
5
5
m
EF001323
Max. range to one side
10
10
m
EF015953
Max. switching power LED
250
250
W
EF001503
Max. switching capacity
800
800
W
EF006589
Min. on-period
10
10
s
EF009569
With DALI interface
No
No
EF000483
With remote control
No
No
EF003890
With signal unit
No
No
EF000002
Nominal voltage
230
230
V
EF008011
Optimum mounting height
2,5
2,5
m
EF004101
Scan angle
180
180
°
EF009566MAX
Pivoting range sensor, horizontal - max
30
30
°
EF009566MIN
Pivoting range sensor, horizontal - min
30
30
°
EF009567MAX
Pivoting range sensor, vertical - max
30
30
°
EF009567MIN
Pivoting range sensor, vertical - min
30
30
°
EF020270
Sensor type
Passive infrared
Passive infrared
EF000187
Voltage type
AC
AC
EF003898
Teach-function for response value luminosity
No
No
EF001731MAX
Temperature - max
40
40
°C
EF001731MIN
Temperature - min
-20
-20
°C
EF000049
Depth
66
66
mm
EF006311
Animal zone
No
No
EF006243
Transparent
No
No
EF000147
Creep-under protection
Yes
Yes
EF003904
Networkable
No
No
EF002169
Material
Plastic
Plastic
EF001257
Material quality
Thermoplastic
Thermoplastic
EF003920
Forced switch off
No
No
EF011991
Forced switch on
No
No
EF001099
Bridging switch
No
No
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews