??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
SERIE
Series
AP
CORPO
Body type
6= size 16mm
NUMEROVIE
Number of ways
2= 2way
FUNZIONE
Function
1 = NC
CONNESSIONI
Connection
DIAMETRO
Nominal diameter
mm
MATERIALE
Seals material
MATERIALECORPO
Body material
MATERIALEBOBINA
Encapsulating material
DIMENSBOBINA
Dimensions of the solenoid
mm
TENSIONE
Solenoid voltage
V DC
ORIENTAMENTO
Coil orientation
VERSIONE
Version
KV
Kv
0.300 l/min
PMAX
Max pressure
10.000 bar
PORTATA
Max flow
43.000 Nl/min
CAD modeli indir
Previews
3D
Boyut