??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
V01HLUEF1025
STD
Standard
JIS
NDMM
Nominal Diameter
25 mm
NDINCH
Nominal Diameter
1 Inch
L
228 mm
H
175 mm
D
95 mm
H1
151 mm
H2
36 mm
S
25 mm
S1
M6 mm
S2
7 mm
MD
d
25 mm
D1
70 mm
MT
t
14 mm
C
90 mm
D4
125 mm
MN
n
4 mm
MH
h
19 mm
Download CAD models
Previews
3D
Dimension