??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
881SSFTAB-K600
SERIES
Series
881SSFTAB Series
PN
Product name
Sideflex Stainless Steel Chain with Rubber Top
AT
Apply to
mianly used for various kinds of sideflex conveying.
MATERIAL
Material
Stainless steel
RM
Rubber material
Nitrile rubber
W
Width
152.4 mm
WEIGHT
Weight
4.48 kg/m
RBR
opposite bending raduis
75 mm
MTR
Minimum sideflex raduis
610 mm
E
6.35 mm
G
44.5 mm
H
10 mm
J
56 mm
K
13 mm
L
6.4 mm
P
38.1 mm
Q
42.1 mm
T
3 mm
Download CAD models
Previews