??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
SERIES
Series
881M Series
PN
Product name
Sideflex Maginatic Stainless Steel Chain
AT
Apply to
Mainly suitable for various kinds of glass bottles, and long distance heavy duty conveying. Especially for wines conveying.
MATERIAL
Material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
2250N,Max.length 15m
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
75 mm
MTR
Sideflex radius
mm
E
6.35 mm
G
44 mm
H
9.6 mm
L
6.4 mm
P
38.1 mm
Q
42 mm
T
3 mm
Download CAD models
Previews