??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
0803872
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, for marking emergency stop buttons, Card, yellow, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 90 mm, lettering field size: d: 90 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
US-PML-ESS100 (D90) YE
PREVIEW
Preview
INTNO
International product number
4055626173160
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAC895
diameter
90 mm
BAF016
width
0 mm
BAA020
height
0 mm
BAA351
color
yellow
AAO663
GTIN
4055626173160
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, for marking emergency stop buttons, Card, yellow, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: adhesive, diameter: 90 mm, lettering field size: d: 90 mm, Number of individual labels: 1
AAO057
Product type
US-PML-ESS100 (D90) YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part