??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MANUID
Product number of the Manufacturer
0804038
DESCSHORT
Short Description
Socket
DESCLONG
Long Description
Socket, Pin connector pattern type CF, Push-in spring connection, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, VDE 0620-1
MANUTYPEDESC
Manufacturer Type Description
EO-CF/PT
PREVIEW
Preview
BAG975
degree of protection
IP20
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
16 A
AAF726
rated current
16 A
AAF040
net weight
0.062 kg
BAD388
Flap cover present
No
AAW366
Installation depth
60 mm
AAT083
Width in units of measurement
2.500
BAD915
Voltage type
AC
AAF677
child-protection present
No
AAF864
control lamp present
No
AAP703
Number of sockets
1
AAO663
GTIN
4055626225784
AAW338
Manufacturer product designation
Socket
AAU734
Manufacturer product description
Socket, Pin connector pattern type CF, Push-in spring connection, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, VDE 0620-1
AAO057
Product type
EO-CF/PT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626225784
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Загрузка CAD-моделей
Предварительные просмотры