??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MANUID
Product number of the Manufacturer
0804123
DESCSHORT
Short Description
Double socket
DESCLONG
Long Description
Double socket, Pin connector pattern type K, Push-in spring connection, for Denmark and other countries, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SR 107-2-D1
MANUTYPEDESC
Manufacturer Type Description
EO-K/PT/LED/DUO
PREVIEW
Preview
INTNO
International product number
4055626226569
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
16 A
AAF726
rated current
16 A
AAF040
net weight
0.133 kg
BAD388
Flap cover present
No
AAW366
Installation depth
75.000 mm
AAT083
Width in units of measurement
5
BAD915
Voltage type
AC
AAF677
child-protection present
No
AAF864
control lamp present
Yes
AAP703
Number of sockets
2
AAO663
GTIN
4055626226569
AAW338
Manufacturer product designation
Double socket
AAU734
Manufacturer product description
Double socket, Pin connector pattern type K, Push-in spring connection, for Denmark and other countries, with LED display, gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 16 A, -20 °C, 60 °C, SR 107-2-D1
AAO057
Product type
EO-K/PT/LED/DUO
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Загрузка CAD-моделей
Предварительные просмотры