??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PN
Part Number
0810-2H6V-BGA-F
DESC
Description
2X6, 10/100, -40 to 85ºC, GY/GY LEDs, W/ FLANGE & GASKET
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X6
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
下載CAD模型
Previews