??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
0816-1X2T-43-F
DESC
Description
MagJack 1000BASE-T, 1X2, No LED, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X2
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A
Download CAD models
Previews