??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
0830495
DESCSHORT
Short Description
Warning label
DESCLONG
Long Description
Warning label, can be ordered: by line, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 100 x 100 mm
MANUTYPEDESC
Manufacturer Type Description
PML-W100 (100X100)R CUS
PREVIEW
Preview
INTNO
International product number
4046356718073
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
AAO663
GTIN
4046356718073
AAW338
Manufacturer product designation
Warning label
AAU734
Manufacturer product description
Warning label, can be ordered: by line, yellow/black, labeled according to customer specifications: Blank, mounting type: adhesive, diameter: 0 mm, lettering field size: 100 x 100 mm
AAO057
Product type
PML-W100 (100X100)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part