??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
0879-2B2J-JY
DESC
Description
2X2 MagJack® ICM, 5G, Stacked, -40 to 85ºC, GO/GO LEDs
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X2
SPEED
Speed
5G
LED
Yes
LEDT
LED Type
GO/GO
HP
Height Profile
Standard
PC
Port Configuration
Stacked
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Download CAD models
Previews