??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
08B0-1C4T-36-F
DESC
Description
MagJack 10/100BASE-T, 1X4, GY/GY LEDs, Tab Up, -40 to 85oC, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X4
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
GY/GY
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
Download CAD models
Previews