??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
08B0-1XX1-06-F
DESC
Description
MagJack 10/100BASE-T, 1X1, OG/Y LEDs, Tap Up, RoHS
BRAND
Brand
Bel Magnetics
PC
Port Configuration
Tab Up
NOP
Number of Ports
1X1
SPEED
Speed
10/100BASE-T
LED
Yes
LEDT
LED Type
OG/Y
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No
Download CAD models
Previews