??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part Number
0ADKC3150-BE
DESC
Description
Ceramic tube fuse, 5x20mm, UL, Slow Blow, 3.15A, 600V
CURRENT
Current
3.15 A
VAC
Voltage
600 AC
VDC
Voltage
500 DC
IRAC
Interrupting Rating
200 AC
IRDC
Interrupting Rating
300 DC
CS
Case Size
5x20
CHARACTERISTIC
Characteristic
Slow Blow
MOUNTING
Mounting
Holder
PACKAGING
Packaging
Bulk (Cartridge)
Download CAD models
Previews