??
Catalog navigation
CAD模型选择
HELP_VARIABLE
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100003117
DESCSHORT
Short Description
excom I/O System, System Enclosure 460 x 550 x 260
DESCLONG
Long Description
excom I/O System, System Enclosure 460 x 550 x 260, Operating voltage 19.2…32 VDC, Stainless steel quality 1.4404 (AISI 316L), With inspection window, Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex i bus, 66 × M20 Ex i I/O signals) and 1 × M20 breather/drainer, Additional installation of Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage, Stainless steel housing with built-in module rack MT08-2G and Modex filter
EAN
4047101475227
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
EG-VA465526/112-0100/2GD60
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
下载CAD模型
预览