??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
BEST
Order No.
10025-063030X1000
L
Length
mm
Введите значение для L
Length
mm
cm
inch
ft
NUTB
slot width
6 mm
PROFIL
Profile
30x30 mm
IX
Ix
2,9 cm4
IY
Iy
2,9 cm4
WX
Wx
1,94 cm³
WY
Wy
1,94 cm³
PROFILFL
Profile surface
3,43 cm²
F1
F1 max. kN
0.5 kN
GEW
Approx. weight
0.930 kg
INFO
Technical Information
Info
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение