??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTICLENUMBER
Art.-Nr.
100301
SHORTNAME
ULT 32
ARTIKLENAME
Article Name
SPIGOT ULT 32
ARTICLEDESC
Article Description
Lose pin for connecting Scaffold Tubes Ø 48.3 x 3.2 mm, e.g. top standards, lattice girders
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
1.02 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Download CAD models
Previews
3D
Dimension