??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1003334
DESCSHORT
Short Description
Printer
DESCLONG
Long Description
Printer, weight: 21 kg, width: 523 mm, height: 340 mm
MANUTYPEDESC
Manufacturer Type Description
BLUEMARK ID
PREVIEW
Preview
INTNO
International product number
4055626471075
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
61
BAE617
Mass
27500 g
AAF528
interface
10/100 Mbps Ethernet, 1x USB 2.0 device, 1x USB 2.0 Host
AAO663
GTIN
4055626471075
AAW338
Manufacturer product designation
Printer
AAU734
Manufacturer product description
Monochrome printer with UV LED technology, with integrated "MARKING SYSTEM APP" marking software on board. 7" touch color display for printing plastic tags in UC, UCT, US, and UM format, as well as metal plates.
AAO057
Product type
BLUEMARK ID
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84433210
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part