??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1019682
DESCSHORT
Short Description
Splice box
DESCLONG
Long Description
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Sheet steel, connection method: Cable gland M20, cable outlet: above and below, color: traffic grey A RAL 7042, Ethernet
MANUTYPEDESC
Manufacturer Type Description
FOC-FDX20-PP-STD6-OSP-PT9
PREVIEW
Preview
INTNO
International product number
4055626701158
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAF016
width
40.2 mm
BAA020
height
160.40646 mm
AAF040
net weight
0.820 kg
BAB577
depth
115 mm
BAD982
Fiber type
Single-mode fiberglass, resistant to bending G.657 A2
AAO663
GTIN
4055626701158
AAW338
Manufacturer product designation
Splice box
AAU734
Manufacturer product description
DIN rail splice box, fully mounted ready to splice, for 6x ST duplex (OS2)
AAO057
Product type
FOC-FDX20-PP-STD6-OSP-PT9
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews