??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
103-C
SERIES
Series
103 Series
PN
Product name
103-C Flexible chain
APPLICATION
Application
Mainly used to conveying various kinds of food, beverage, and bearings.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C.
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 2100N,Max.length 12m
REMARK
Remark
One meter = 27 pieces
W
Width
103.0 mm
WEIGHT
Weight
1.54 kg/m
RBR
opposite bending raduis
120 mm
TR
Sideflex radius
250 mm
Download CAD models
Previews