??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
HF103WF-C
SERIES
Series
103 Series
PN
Product name
103 Seamless toothed chain surface with rubber attachment
MATERIAL
Material
White Polyoxymethylene (POM), surface white rubber (TPE),operating temperature -10°C~+40°C
W
Width
103.0 mm
K
Distance between two rubber surfaces : 42.2*K
WEIGHT
Weight
1.78 kg/m
RBR
Rb opposite bending raduis
120 mm
TR
Rs Sideflex radius
170 mm
Download CAD models
Previews