??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
103WF-C
SERIES
Series
103 Series
PN
Product name
103WF-C Flexible chain
APPLICATION
Application
Mainly used in all kinds of food, beverage, and all kinds of goods transportation
MATERIAL
Material
White Polyoxymethylene (POM), operating temperature -10°C~+40°C
PM
Pin material
Stainless steel
MS
Maximum speed
40m/min
WL
Working load
Working load (25°C) <3000N,Max.length 12m
REMARK
Remark
One meter = 24 pieces
W
Width
103.0 mm
WEIGHT
Weight
1.76 kg/m
RBR
Rb opposite bending raduis
120 mm
TR
Rs Sideflex radius
170 mm
Download CAD models
Previews