??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1040-32
ENO
E-Number
126573040
BZ
Type
Sealing plug M 32, air-tight and smoke-tight, for conduits (metric/inch)
LOD
Level of Details
INFOTEXT
Infotext
fehlt
D
Sealing plug
M32
DINR
DIN EN conduit Ø
32 mm
CNSMASSEXACT
Weight
4.5 g
CNSVOLUMEEXACT
Volume
0.043 l
CNSEAN
EAN-Code
4013456536845
INFOLINK
Data Sheet
HTML (Online)
Download CAD models
Previews
3D
Dimension