??
Catalog navigation
CAD model selection
HELP_VARIABLE
SIZE
Size
M 8
L
Length
CNSORDERNO
Order number
P
Pitch
1.25 mm
K
Width
5.5 mm
TK
tolerance-k
+-0.15 mm
S
Width
12 mm
TS
tolerance-S
-0.25 mm
E
Height
15 mm
SOW
Size of Washer
18x1.6
SOSW
Size of Spring Washer
NONE
LOR
Length of Run -out of thread (a)
4.2 mm
Download CAD models
Previews
3D
Dimension