??
Catalog navigation
CAD model selection
HELP_VARIABLE
ARTICLENUMBER
Art.-Nr.
112678
SHORTNAME
UCM 75
ARTIKLENAME
Article Name
CONSOLE BRACKET UCM 75 W.SPIG.
ARTICLEDESC
Article Description
With connection for Console Bracket Brace UCM
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
6.52 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Download CAD models
Previews
3D
Dimension