??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1127055
DESCSHORT
Short Description
Measuring instrument
DESCLONG
Long Description
Multi-functional energy measuring device without display with 24 V DC supply, with direct Rogowski connection and integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V
MANUTYPEDESC
Manufacturer Type Description
EEM-MB371-24DC
PREVIEW
Preview
BAB392
certificate/approval
UL Listed, cUL Listed
AAF040
net weight
0.310 kg
AAH680
ampere meter present
Yes
AAH681
blind power meter present
No
AAH683
frequency meter present
No
AAH684
pulse counter present
No
AAH685
voltmeter present
Yes
AAH686
effective power measurement device present
No
AAH682
tachometer present
No
AAO663
GTIN
4063151055127
AAW338
Manufacturer product designation
Measuring instrument
AAU734
Manufacturer product description
Multi-functional energy measuring device without display with 24 V DC supply, with direct Rogowski connection and integrated Modbus/TCP interface for measuring electrical parameters in low-voltage installations up to 690 V
AAO057
Product type
EEM-MB371-24DC
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151055127
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90303100
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews