??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1147130
DESCSHORT
Description short
Presa di corrente
DESCLONG
Description long
Presa montabile su guida con indicazione luminosa, colore custodia: grigio, con connessione a vite, variante paesi: Pinning USA, senza omologazione UL, spessore custodia 45 mm
MANUTYPEDESC
Manufacturer Type Description
EO-AB/UT/LED/16/250
PREVIEW
Preview
BAG975
degree of protection
IP20
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
16 A
AAF726
rated current
16 A
AAF040
net weight
0.080 kg
BAD388
Flap cover present
No
AAW366
Installation depth
57.500 mm
AAT083
Width in units of measurement
2.500
AAF677
child-protection present
No
AAF864
control lamp present
Yes
AAP703
Number of sockets
1
AAO663
GTIN
4063151139315
AAW338
Manufacturer product designation
Presa di corrente
AAU734
Manufacturer product description
Presa montabile su guida con indicazione luminosa, colore custodia: grigio, con connessione a vite, variante paesi: Pinning USA, senza omologazione UL, spessore custodia 45 mm
AAO057
Product type
EO-AB/UT/LED/16/250
AAY812
GLN of manufacturer
4063151
INTNO
GTIN-Code
4063151139315
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Download modelli CAD
Anteprime