??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1173489
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Cellular antenna, suitable for the LoRaWAN® gateway (Item No.: 1173487) with bracket for wall and mast mounting (Item No.: 1174199)
MANUTYPEDESC
Manufacturer Type Description
LPWAN GATEWAY ANTENNA 4G
PREVIEW
Preview
INTNO
International product number
4063151199760
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP67
BAA020
height
87.600 mm
AAK855
connecting cord present
No
AAF529
frequency range
700 MHz, 800 MHz, 850 MHz, 900 MHz, 1700 MHz, 1800 MHz, 1900 MHz, 2100 MHz, 2600 MHz, 3600 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
0 dB
AAF548
type of fixing (wall fastening) available
No
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
85 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAO663
GTIN
4063151199760
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Cellular antenna, suitable for the LoRaWAN® gateway (Item No.: 1173487) with bracket for wall and mast mounting (Item No.: 1174199)
AAO057
Product type
LPWAN GATEWAY ANTENNA 4G
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
MY
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part