??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1200289
DESCSHORT
Short Description
Accessories for tools
DESCLONG
Long Description
Accessories for tools
MANUTYPEDESC
Manufacturer Type Description
CUTFOX-CD/ES 90
PREVIEW
Preview
INTNO
International product number
4055626405650
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
85 mm
BAD875
Net weight
52.800 g
AAG666
grip casing
Without
AAO663
GTIN
4055626405650
AAW338
Manufacturer product designation
Accessories for tools
AAU734
Manufacturer product description
Stop with 90° angle for CUTFOX-CD
AAO057
Product type
CUTFOX-CD/ES 90
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82015000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part