??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1201613
DESCSHORT
Short Description
Speed starter
DESCLONG
Long Description
Speed starter with soft start and configurable speed for starting and reversing motors up to 480 V AC and 0.75 kW, configurable motor protection, STO function up to SIL 3 / PL e, Push-in connection, single-phase load input, with integrated EMC filter
MANUTYPEDESC
Manufacturer Type Description
CSS 0.75-1/3-EMC
PREVIEW
Preview
INTNO
International product number
4063151265779
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAT099
Color number according to RAL
7042
AAS574
Rated current [In] for the power loss specification
4.300 A
AAP798
Application standards
IEC 61800-5-1, IEC 61800-3
BAB392
certificate/approval
UL Listed, cUL Listed
BAA351
color
Grey
BAG640
Assembly type
Top-hat rail TH35
BAF016
width
45 mm
BAA020
height
210 mm
AAF040
net weight
1.475 kg
BAB577
depth
210 mm
AAC824
Nominal current
9.100 A
AAP621
Number of phases
1
AAS576
Power loss per device, current-dependent [PlId]
43 W
AAT135
With temperature sensor
No
AAP529
Number of levels
2
AAF825
basic element without cover
No
AAF826
power control step less
Yes
AAF827
temperature sensor present
No
AAF828
switching contact present
Yes
AAF632
type of Illumination
Without
BAC024
Manner of using
Key/touch control
AAO663
GTIN
4063151265779
AAW338
Manufacturer product designation
Speed starter
AAU734
Manufacturer product description
Speed starter with soft start and configurable speed for starting and reversing motors up to 480 V AC and 0.75 kW, configurable motor protection, STO function up to SIL 3 / PL e, Push-in connection, single-phase load input, with integrated EMC filter
AAO057
Product type
CSS 0.75-1/3-EMC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews