??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Art. No.
1202-34
BZ
Type
Conc. const. wall and ceil. trans. 30°, for M25 conduits, with plaster skin, 2-part, 72 x 35 x 78 mm
LOD
Level of Details
L
Length
72 mm
B
Width
35 mm
H
Height
78 mm
R
DIN EN conduit Ø
25 mm
AT
Number of parts
2
SF
Visible area Ø
28 mm
CNSMASSEXACT
Individual net weight
9.500 g
CNSVOLUMEEXACT
Single volume
0.011 l
CNSEAN
EAN-Code
4013456355569
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC001796
Download CAD models
Previews
3D
Dimension