??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
12037
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
56.90 mm
B
87.00 mm
C
7.00 mm
D
D (Slot Tab)
6.00 mm
W
Weight
.021 kg
FO
Fits On
14095
CC
Compatibility Code
8-30
Download CAD models
Previews
3D
Dimension