??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1206243
DESCSHORT
Short Description
Cutting tool
DESCLONG
Long Description
Cutting tool, black
MANUTYPEDESC
Manufacturer Type Description
PPS CLASSIC M
PREVIEW
Preview
INTNO
International product number
4017918166540
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAH833
max. thickness of material
1.500 mm
AAO663
GTIN
4017918166540
AAW338
Manufacturer product designation
Cutting tool
AAU734
Manufacturer product description
Profile cutter, for cutting to length and stamping holes in standard DIN rails, NS 32/NS 35/7,5/NS 35/15 and for cutting the NS 15 and NLS‑CU 3/10 neutral busbar to length, can accommodate 2 stamping bits, bits easily exchangeable, with metric measuring rail, delivered without stamping bits
AAO057
Product type
PPS CLASSIC M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82034000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part