??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1206447
DESCSHORT
Short Description
Screwdriver
DESCLONG
Long Description
Philips screwdriver
MANUTYPEDESC
Manufacturer Type Description
SZK PZ0 VDE
PREVIEW
Preview
INTNO
International product number
4017918170905
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAG644
down force size
PZ0
BAD383
Insulation present
Yes
BAD875
Net weight
33.770 g
BAB146
overall length
161 mm
AAG615
VDE tested
No
AAM090
isolation protection (1000 V) present
Yes
BAF500
Length of blade
80 mm
AAG645
blade material
tool steel
AAG655
blade diameter
3 mm
AAL327
antimagnetic present
No
AAG653
cap rotatable
No
AAG654
blade perusing
No
BAE894
Design of handle
2-components
AAL759
clamp feature present
No
AAG650
hardening and tempering down force tip
laser treated
AAG646
length of the blade (imperial)
80 mm
BAB118
Grip diameter
26 mm
AAM094
hexagon on the blade present
No
AAG652
excitation allen wrench present
No
AAG649
impact cap
Plastic
BAF655
Material of of grip
dual components
AAG656
length of the grip
81 mm
AAL350
low spark model
No
AAG648
norm of drive tip
ISO 8764-PZ
AAG647
shape of blade
Phillips
AAM010
precision model present
Yes
AAG658
wrench width operation allen wrench
0 mm
AAG651
scrolling protection present
Yes
AAG657
wrench width (hexagon blade)
0 mm
AAO663
GTIN
4017918170905
AAW338
Manufacturer product designation
Screwdriver
AAU734
Manufacturer product description
Screwdriver, PZ crosshead, VDE insulated, size: PZ 0 x 80 mm, 2-component grip, with non-slip grip
AAO057
Product type
SZK PZ0 VDE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
82054000
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part