??
Catalog navigation
CAD model selection
HELP_VARIABLE
MANUID
Product number of the Manufacturer
1207569
DESCSHORT
Short Description
Cable duct cutter
DESCLONG
Long Description
Multi-function tool, black
MANUTYPEDESC
Manufacturer Type Description
PPS CD M
PREVIEW
Preview
INTNO
International product number
4017918895204
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
280 mm
BAD875
Net weight
10553 g
AAG666
grip casing
plastic sleeve
AAO663
GTIN
4017918895204
AAW338
Manufacturer product designation
Cable duct cutter
AAU734
Manufacturer product description
Cable duct cutter, for burr-free cutting cable ducts and their covers, can be used up to a width of 125 mm
AAO057
Product type
PPS CD M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
82073090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part